ARD2  1.00 for Rev B. Hardware
Airbag Reference Demonstrator using MPC5604P
Compile_Options.h
Go to the documentation of this file.
00001 
00017 #ifndef _COMPILE_OPTIONS_H
00018 #define _COMPILE_OPTIONS_H
00019 /*
00020  ******************************************************************************
00021  * Following switch enables or disables compilation using TLS LabView Suite.
00022  * It only takes effect if USE_FREEMASTER is disabled. 
00023  ******************************************************************************
00024  */
00025 #define USE_LABVIEW
00026 /*
00027  ******************************************************************************
00028  * Following switch is used to define specific defines for a given board 
00029  * (Pictus Development board)
00030  ******************************************************************************
00031  */
00032 //#define USE_GENERIC_EVB_BOARD
00033 //#define USE_ARD2_V1
00034 #define USE_ARD2_V2
00035 //#define USE_ARD2_V3
00036 /*
00037  ******************************************************************************
00038  * Choose between CG147-generated PSI sync pulses (switch on) and MCU-generated
00039  * sync pulses (switch off).
00040  ******************************************************************************
00041  */
00042 //#define USE_AUTO_SYNC
00043 /*
00044  ******************************************************************************
00045  * Following is used to track firmware revision.
00046  ******************************************************************************
00047  */
00048 #define ARD2_FIRMWARE_REV "Firmware version 1.00 for Rev. B Hardware."
00049 //#define DEBUGGING_NOW
00050 #endif